Catalog navigation
CAD model selection
Company
Smiths Interconnect
Description
KA series - High-rel PCB connectors - 2, 3, 4 & 5 rows, 17 to 490 contacts, meets performance requirements of MIL-DTL-55302
Bill of material
KA17/127BPMB10T
Order number
KA17/127BPMB10T
Series
KA Series
Number contacts
17
29
33
41
48
53
62
65
68
72
80
84
96
98
100
108
120
125
126
128
136
140
160
160.4: Split shell receptacle, front removable contacts
184
196
200
208
228
230
240
264
300
320
330
352
390
392
490
Number row
2 row
Insulator
Plug
Receptacle
Contact gender
Male
Female
Termination styles
Termination plating
10µ” [0.25µm] Gold (min) over Nickel
50µ” [1.27µm] Gold (min) over Nickel
10µ” [0.25µm] Gold (min) over Nickel, tin/lead dipped tails
50µ” [1.27µm] Gold (min) over Nickel, tin/lead dipped tails
Hardware
Default keying orientation
Default keying orientation is C3 (for other keying orientations, please contact Smiths Interconnect)
Weblink
Link to KA product website
Embedded Preview + Generation
Preview
CAD Download
3D
2D