Catalog navigation
CAD model selection
Company
Smiths Interconnect
Description
KN series - High-rel PCB connectors - 2 & 3 rows, 17 to 160 contacts, NF C-UTE C 93-424, MIL-DTL-55302, & Space Grade versions
Bill of material
KNB0171310110
Order number
KNB0171310110
Series
KN Series
Pitch or type
2,54mm pitch staggered, rear removable contacts
Number contacts
17 (KNB - 2 rows)
26 (KND - 3 rows - uncentered fixing)
29 (KNB - 2 rows)
41 (KNB - 2 rows)
44 (KND - 3 rows - uncentered fixing)
53 (KNB - 2 rows)
62 (KNC - 3 rows - centered fixing) or (KND - 3 rows - uncentered fixing)
65 (KNB - 2 rows)
72 (KNB - 2 rows)
80 (KNC - 3 rows - centered fixing) or (KND - 3 rows - uncentered fixing)
84 (KNB 2 rows)
96 (KNB - 2 rows)
98 (KNC - 3 rows - centered fixing) or (KND - 3 rows - uncentered fixing)
108 (KND - 3 rows - uncentered fixing)
120 (KNB - 2 rows)
126 (KND - 3 rows - uncentered fixing)
144 (KND - 3 rows - uncentered fixing)
160 (KNC - 3 rows - centered fixing)
Number row
2 row
Insulator
Plug
Receptacle
Contact gender
Male
Female
Moulding polarity
13 - Male plug - NF C-UTE C 93-424
15 - Male plug - MIL-C-55302
55 - Male plug - SPACE GRADE
17 - Tin Lead Dipped male plug - NF C-UTE C 93-424
19 - Tin Lead Dipped male plug - MIL-C-55302
57 - Tin Lead Dipped male plug - SPACE GRADE
1B - Lead Free Tin Dipped male plug - NF C-UTE C 93-424
1D - Lead Free Tin Dipped male plug - MIL-C-55302
5B - Lead Free Tin Dipped male plug - SPACE GRADE
Termination styles
Hardware
Default keying orientation
Default keying orientation is C3 (for other keying orientations, please contact Smiths Interconnect
Weblink
Link to KN product website
Embedded Preview + Generation
Preview
CAD Download
3D
2D